17 40 MSPS Analog-to-Digital Converter (ADC)
dsPIC33AK512MP512 devices have five high-speed, 12-bit Analog-to-Digital Converters (ADC) that feature low conversion latency, high resolution and oversampling capabilities to improve performance in AC/DC and DC/DC power converters.
Each 40 MSPS Analog-to-Digital Converter (ADC) includes the following features:
- 12-bit Resolution
- Up to 40 MSPS Conversion Rate per Channel
- Up to 26 Analog Input Pins
- Up to 16 Conversion Channels
- Each Channel:
- Can be assigned to any analog input (I/O pin or internal signal).
- Can be set to a different sampling time.
- Supports discrete configuration.
- Can be configured as single-ended or differential.
- Conversion result can be formatted as unsigned or signed.
- Conversion result can be left-aligned (fraction format).
- Has a separate 32-bit conversion result register.
- All Channels Support Four Sampling Modes:
- Oversampling of multiple samples
- Integration of multiple samples
- Window (multiple samples accumulated when the gate signal is active).
- Single conversion
- All channels have a digital comparator to detect when the conversion result is less than, greater than, in bounds or out of bounds for the configurable thresholds.
- Some channels have the second result accumulator which can be used for a filter implementation (refer to the specific device data sheet to see which channels have this feature).
- Band Gap Reference and Temperature Sensor Diode inputs via UREF outputs
- Operation during CPU Sleep and Idle Modes