Qualification ACE-Q100 REV-H (Grade 2: -40°C to +85°C) Qualified AEC-Q100 REV-H (Grade 1: -40°C to +125°C) Planned AEC-Q100 REV-H (Grade 0: -40°C to +150°C) Planned TFBGA packaged device is planned for Grade 1.