High-Speed PWMMultiple PWM GeneratorsdsPIC33AK512MPS512 Family devicesEight pair (16 output) generators with Fine Edge Placement (FEP) resolution down to 78 psFour pair (eight output) generators with resolution down to 1.25 nsdsPIC33AK512MC510 Family devicesTwelve pair (24 output) generators with resolution down to 1.25 nsDead Time for Rising and Falling EdgesDead-Time Compensation Supports Lower Speed OperationPWM Support for:Brushless DC (BLDC) Motor, Permanent Magnet Stepper Motor (PMSM), Alternating Current Induction Motor (ACIM), Switched Reluctance Motor (SRM), and stepper motorsConstant on-time, hysteretic, burst-mode power applicationsFault and Current Limit InputsFlexible Trigger Configuration for ADC Triggering