33.3.1 AMPx Control Register 1

Name: AMPxCON1
Offset: 0x3B08, 0x3B10, 0x3B18

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 AMPENHPENUGEDIFFCON[1:0]REFEN   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
          
Access  
Reset  

Bit 15 – AMPEN Op Amp Enable/On bit

ValueDescription
1 Enables the op amp module.
0 Disables the op amp module.

Bit 14 – HPEN High-Power Enable bit

ValueDescription
1 Enables Op Amp High-Power (high bandwidth) mode.
0 Disables Op Amp High-Power mode.

Bit 13 – UGE Unity Gain Buffer Enable bit

ValueDescription
1 Enables Unity Gain mode.
0 Disables Unity Gain mode.

Bits 12:11 – DIFFCON[1:0] Differential Input Mode Control bits

ValueDescription
11 Reserved, do not use.
10 Turn NMOS differential input pair off.
01 Turn PMOS differential input pair off.
00 Use both NMOS and PMOS differential input pair.

Bit 10 – REFEN Input Reference Enable bit

ValueDescription
1 Non-inverting input of op-amp connected to internal device voltage source (fixed or adjustable).
0 Non-inverting input of op-amp connected to user pin.