30.3.2 Data Shift Direction

The LENDIAN bit (CRCCON[3]) is used to control the shift direction. By default, the CRC module will shift data through the engine, MSb first (LENDIAN = 0). Setting LENDIAN to ‘1’ causes the CRC module to shift data, LSb first. This setting allows better integration with various communication schemes and removes the overhead of reversing the bit order in software. Note that this only changes the direction the data are shifted into the engine. The result of the CRC calculation will still be a normal CRC result, not a reverse CRC result.

dsPIC33A devices are little-endian. When the CRC module is configured for the big-endian (LENDIAN = 0), the input data bytes and words must be swapped in the application code before loading them into the data FIFO (CRCDAT registers).