15.5.5.3.1 Internal Loopback Mode
The transmit signal is internally connected to receive, and the CxTX pin is driven high.
The transmit signal is internally connected to receive, and the CxTX pin is driven high.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.