32.2 UREF Control Register 1

Name: UREFCON
Offset: 0x3B20

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ON   INSEL[3:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
      OUTSEL[2:0] 
Access R/WR/WR/W 
Reset 000 

Bit 15 – ON Module Enable/On bit

ValueDescription
1 Enables module,
0 Disables module,

Bits 11:8 – INSEL[3:0] Input Voltage Selection bits

Refer to UREF Reference Output for the list of available UREF Signals.

Bits 2:0 – OUTSEL[2:0] Pad Select bits

ValueDescription
100 DACBUFFER 2 output
010 DACBUFFER 1 output
001 UREF output
000 UREF output disabled