19.1 Device-Specific Information

Table 19-1. DAC Summary
DAC Module InstancesInputs per InstanceDAC OutputsInput Clock FrequencyClock SourcePeripheral Bus Speed
85 External, 1 Internal2400 MHz (typical)Clock Generator 7Standard (1:2 of CPU clock)
Table 19-2. High-Speed Analog Comparator Module Availability
Comparator Input48-Pin64-Pin80-Pin100-Pin128-Pin129-PinPPS
CMPNCxxxxxxNo
CMPNDxxxxxxNo
CMPNExxxxxNo
CMPNFxxxxxNo
CMPPxxxxxxNo
CMP1AxxxxxxNo
CMP1BxxxxxxNo
CMP1CxxxxxxNo
CMP1DxxxxNo
CMP2AxxxxxxNo
CMP2BxxxxxxNo
CMP2CxxxxxxNo
CMP2D-xxxxxNo
CMP3AxxxxxxNo
CMP3BxxxxxxNo
CMP3CxxxxxxNo
CMP3DxxxxNo
CMP4AxxxxxxNo
CMP4BxxxxxxNo
CMP4CxxxxxxNo
CMP4DxxxxxxNo
CMP5AxxxxxxNo
CMP5BxxxxxxNo
CMP5CxxxxxNo
CMP5DxxxxNo
CMP6AxxxxxxNo
CMP6BxxxxxxNo
CMP6C-xxxxxNo
CMP7AxxxxxxNo
CMP7BxxxxxNo
CMP7CxxxNo
CMP7DxxxxxxNo
CMP8AxxxxxNo
CMP8BxxxxNo
CMP8CxxxNo
CMP8DxxxxxNo
Table 19-3. Slope Start Signal Selection (SLPSTRT)
Slope Start Signal SelectionSource
15N/A
14RPV 15
13RPV 14
12APWM4
11APWM3
10APWM2
9APWM1
8PWM8
7PWM7
6PWM6
5PWM5
4PWM4
3PWM3
2PWM2
1PWM1
0N/A
Table 19-4. Slope Stop A Signal Select bits (SLPSTOPA)
Slope Stop A Signal SelectionSource
15N/A
14RPV 15
13RPV 14
12APWM4
11APWM3
10APWM2
9APWM1
8PWM8
7PWM7
6PWM6
5PWM5
4PWM4
3PWM3
2PWM2
1PWM1
0N/A
Table 19-5. Slope Stop B Signal Select bits (SLPSTOPB)
Slope Stop B Signal SelectionSource
15N/A
14RPV 15
13RPV 14
12APWM4
11APWM3
10APWM2
9APWM1
8PWM8
7PWM7
6PWM6
5PWM5
4PWM4
3PWM3
2PWM2
1PWM1
0N/A
Table 19-6. Hysteretic Comparator Function Input Select Bits (HCFSEL)
Hysterectic Comparator

Function Input Selection

Description
15N/A
14RPV 15
13RPV 14
12APWM4H
11APWM3H
10APWM2H
9APWM1H
8PWM8H
7PWM7H
6PWM6H
5PWM5H
4PWM4H
3PWM3H
2PWM2H
1PWM1H
0N/A

The calibration register FPDMDAC is located in Flash at 0x7F20E0 with the POSINLADJ, NEGINLADJ and DNLADJ bit fields. The location should be copied and written to the corresponding bit fields in the DACCTRL1 SFR at start up.

Table 19-7. FPDMDAC Calibration Register
NameAddress Offset

Bit Field

Bit

31/23/15/7

Bit

30/22/14/6

Bit

29/21/13/5

Bit

28/20/12/4

Bit

27/19/11/3

Bit

26/18/10/2

Bit

25/17/9/1

Bit

24/16/8/0

FPDMDAC0x00031:24cfg_dac_filter[3:0]
23:16POSINLADJ[5:0]
15:8NEGINLADJ[6:0]
7:0DNLADJ[4:0]