36.2.3 Peripheral Module Disable 2 Register

Name: PMD2
Offset: 0x3A48

Bit 3130292827262524 
     CLC4MDCLC3MDCLC2MDCLC1MD 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
        PDCMD 
Access R/W 
Reset 0 
Bit 15141312111098 
        DMAMD 
Access R/W 
Reset 0 
Bit 76543210 
   SENT2MDSENT1MD I2C3MDI2C2MDI2C1MD 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 27 – CLC4MD CLC 4 Module Disable bit

ValueDescription
1 CLC 4 module is disabled.
0 CLC 4 module is enabled.

Bit 26 – CLC3MD CLC 3 Module Disable bit

ValueDescription
1 CLC 3 module is disabled.
0 CLC 3 module is enabled.

Bit 25 – CLC2MD CLC 2 Module Disable bit

ValueDescription
1 CLC 2 module is disabled.
0 CLC 2 module is enabled.

Bit 24 – CLC1MD CLC 1 Module Disable bit

ValueDescription
1 CLC 1 module is disabled.
0 CLC 1 module is enabled.

Bit 16 – PDCMD DAC Module Disable bit

ValueDescription
1 DAC module is disabled.
0 DAC module is enabled.

Bit 8 – DMAMD DMA Module Disable bit

ValueDescription
1 DMA3 module is disabled.
0 DMA3 module is enabled.

Bit 5 – SENT2MD SENT 2 Module Disable bit

ValueDescription
1 SENT 2 module is disabled.
0 SENT 2 module is enabled.

Bit 4 – SENT1MD SENT 1 Module Disable bit

ValueDescription
1 SENT 1 module is disabled.
0 SENT 1 module is enabled.

Bit 2 – I2C3MD  I2C 3 Module Disable bit

ValueDescription
1 I2C 2 module is disabled.
0 I2C 2 module is enabled.

Bit 1 – I2C2MD  I2C 2 Module Disable bit

ValueDescription
1 I2C 2 module is disabled.
0 I2C 2 module is enabled.

Bit 0 – I2C1MD  I2C 1 Module Disable bit

ValueDescription
1 I2C 1 module is disabled.
0 I2C 1 module is enabled.