25.6.2 Transmission Error (ERR) Interrupt
The ERR interrupt is enabled using the relevant IECx register, and the flag is cleared and set in the appropriate IFSx register. This interrupt is asserted when any of the BiSS error bits are set. The user can read the status flags to determine the specific error.