30.2.4 CRC Result Register

Legend: R = Readable bit; W = Writable bit

Name: CRCWDAT
Offset: 0x2D4

Bit 3130292827262524 
 CRCWDAT[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CRCWDAT[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CRCWDAT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CRCWDAT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CRCWDAT[31:0]  CRC Shift Register bits

Writing to this register writes to the CRC shifter register through the CRC write bus. Reading from this register reads the CRC read bus.