36.3.1.1 Interrupts Coincident with Power-Saving Instructions

Any interrupt that coincides with the execution of a PWRSAV instruction is held off until entry into Sleep or Idle mode has completed. If the interrupt is a wake-up event, it will then wake up the device and execute.