31.1 Device-Specific Information

Output availability for each source variant is shown in Table 31-2, and specific output availability for selectable sources is shown in Table 31-4.
Table 31-1. CBG Summary Table
Module InstancesNumber of OutputsPeripheral Bus Speed
14Slow (1:4 of CPU clock)
Table 31-2. Selectable and Fixed Current Source Availability
SourceQuantityTypeRange
I10ENx (IBIAS)4Fixed10 µA
ISELOUTx (ISRC)4Selectable30-200 µA
Table 31-3. Channel Per Package Availability
Package TypeISRCxIBIASx
48-pin0,1,2,30,1,2,3
64-pin0,1,2,30,1,2,3
80-pin0,1,2,30,1,2,3
100-pin0,1,2,30,1,2,3
128-pin0,1,2,30,1,2,3
129-pin0,1,2,30,1,2,3
Table 31-4. Selectable Source Options
Current ValueUnits
30µA
50µA
100µA
120µA
150µA
200µA