41.2 AC Characteristics and Timing Parameters
| Param No. | Symbol | Characteristic | Min. | Typ. | Max. | Units | Conditions |
|---|---|---|---|---|---|---|---|
| DO50 | COSCO | OSCO Pin | — | — | 20 | pF | In XT and HS modes, when External Clock is used to drive OSCI. |
| DO56 | CIO | All I/O Pins and OSCO | — | — | 20 | pF | EC mode |
| DO58 | CB | SCLx, SDAx | — | — | 400 | pF | In I2C mode |
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym | Characteristic | Min. | Typ.(1) | Max. | Units | Conditions |
| OS10 | FIN | External CLKI Frequency (External Clocks allowed only in EC mode.) | DC | — | 64 | MHz | EC |
| Oscillator Crystal Frequency | 3.5 | — | 10 | MHz | XT | ||
| 10 | — | 32 | MHz | HS | |||
| OS11 | FREFI | REFI External Clock Input | — | — | 50 | MHz | — |
| OS20 | TOSC | TOSC = 1/FIN | 15.6 | — | — | ns | — |
| OS25 | TCY | Instruction Cycle Time | 5 | — | DC | ns | — |
| OS30 | TOSL, TOSH | External Clock in (OSCI) High or Low Time | 0.45 x TOSC | — | 0.55 x TOSC | ns | EC |
| OS40 | TCKR | CLKO Rise Time | — | — | — | ns | Refer to DO31 |
| OS41 | TCKF | CLKO Fall Time | — | — | — | ns | Refer to DO32 |
| OS42 | GM | External Oscillator Transconductance(2) | 2.8 | — | 3.7 | mA/V | PXTALCFG[1:0] = 00,
PXTALCFG[2] = 0 |
| 4.5 | — | 6.2 | mA/V | PXTALCFG[1:0] = 00,
PXTALCFG[2] = 1 | |||
| 4.5 | — | 6.2 | mA/V | PXTALCFG[1:0] = 01,
PXTALCFG[2] = 0 | |||
| 7 | — | 10.5 | mA/V | PXTALCFG[1:0] = 01,
PXTALCFG[2] = 1 | |||
| 5.8 | — | 8.5 | mA/V | PXTALCFG[1:0] = 10,
PXTALCFG[2] = 0 | |||
| 8.9 | — | 14.1 | mA/V | PXTALCFG[1:0] = 10,
PXTALCFG[2] = 1 | |||
| 7 | — | 10.5 | mA/V | PXTALCFG[1:0] = 11,
PXTALCFG[2] = 0 | |||
| 10.7 | — | 17.3 | mA/V | PXTALCFG[1:0] = 11,
PXTALCFG[2] = 1 | |||
|
Note:
| |||||||
|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ.(1) | Max. | Units | Conditions | |
| OS50 | FPLLI | PLL Voltage Controlled Oscillator (VCO) Input Frequency Range | 5 | — | 64 | MHz | — | |
| OS51 | FVCO | On-Chip VCO System Frequency | 500 | — | 1600 | MHz | — | |
| OS52 | M | Feedback Divider Value | 16 | — | 320 | N/A | — | |
| OS53 | TLOCK | PLL Start-up Time (Lock Time)(2) | — | 125 | 188 | µs | FPLLI = 8 MHz | |
| OS54 | DCLK | CLKO Stability (Jitter) | — | 1 | — | ps | FVCO = 1600 MHz, FOUT = 400 MHz | |
| OS55 | FOUT | PLL PostDiv Output | — | — | 800 | MHz | — | |
| OS56 | FOUTDIV | PLL VCO FractDiv Output | — | — | 800 | MHz | — | |
| OS57 | FINDIV | PLL FracDiv Input | 500 | — | 800 | MHz | — | |
|
Note:
| ||||||||
|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||
|---|---|---|---|---|---|
| Param No. | Characteristic | Min. | Max. | Units | Conditions |
| FINMAX | CLKGEN | 0 | 800 | MHz | CLKGEN input |
| PWM | 0 | 800 | MHz | — | |
| PWM with FEP | 300 | 800 | MHz | FEP Enabled (PGxCON.HREN = 1) | |
| ADC | 32 | 320 | MHz | — | |
| DAC | 400 | 500 | MHz | — | |
| DMT | 0 | 200 | MHz | — | |
| MCCP | 0 | 200 | MHz | System clock | |
| SPI | 0 | 320 | MHz | — | |
| UART | 0 | 320 | MHz | — | |
| PTG | 0 | 400 | MHz | From PWM clock | |
| 0 | 320 | MHz | From ADC clock | ||
| CLC | 0 | 200 | MHz | System clock | |
| I2C | 0 | 100 | MHz | Standard speed clock | |
| SENT | 0 | 100 | MHz | Standard speed clock | |
| BISS | 0 | 320 | MHz | — | |
| CRC | 0 | 200 | MHz | Fast speed clock | |
| QEI | 0 | 100 | MHz | Standard speed clock | |
| PPS | 0 | 50 | MHz | Slow speed clock | |
| GPIO | 0 | 200 | MHz | Fast speed clock for PORTx and LATx registers | |
| 0 | 50 | MHz | Slow Speed clock, all other GPIO registers | ||
| JTAG | 0 | 20 | MHz | TCK max input clock | |
|
Note:
| |||||
|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||
|---|---|---|---|---|---|---|
| Param No. | Characteristic | Min. | Max. | Units | Conditions | |
| Internal FRC Accuracy @ FRC Frequency = 8 MHz(1) | ||||||
| F20 | FRC | -1.5 | 1.5 | % | -40°C ≤ TA ≤ 85°C | |
| -2 | 2 | % | +85°C ≤ TA ≤ +125°C | |||
| F21 | BFRC | -2 | 2 | % | -40°C ≤ TA ≤ +125°C | |
| F22 | BFRC/244-LPRC | -3 | 3 | % | -40°C ≤ TA ≤ +125°C | |
|
Note:
| ||||||
|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ.(1) | Max. | Units | Conditions | |
| DO31 | TIOR | Port Output Rise Time(2) | — | 3.2 | 4 | ns | 4x output pins | |
| — | 2.3 | 3.1 | ns | 8x output pins | ||||
| DO32 | TIOF | Port Output Fall Time(2) | — | 2.5 | 3 | ns | 4x output pins | |
| — | 1.7 | 2.4 | ns | 8x output pins | ||||
| DO33 | FREFO | REFO Output Frequency | — | — | 30 | MHz | — | |
| DI35 | TINP | INTx Pin High or Low Time (input) | 6 | — | — | ns | — | |
| DI40 | TRBP | CNx High or Low Time (input) | 2 | — | — | TCY | — | |
|
Note:
| ||||||||
|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic(1) | Min. | Typ. | Max. | Units | Conditions |
| SY00 | TPU | Power-up Period | — | 80 | — | µs | BOR trip point to first instruction on FRC |
| SY13 | TIOZ | I/O High Impedance from MCLR Low or Watchdog Timer Reset | — | 1 | — | µs | — |
| SY20 | TMCLR | MCLR Pulse Width (low) | 8 | — | — | µs | — |
| SY35 | TFSCM | Fail-Safe Clock Monitor Delay | — | — | 2 | µs | Clock fail to BFRC ready |
| SY40 | FMIN | Fail-Safe Clock Monitor Minimum Frequency | 4 | — | — | MHz | — |
|
Note:
| |||||||
|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ. | Max. | Units | Conditions |
| MP10 | TFPWM | PWMx Output Fall Time | — | — | — | ns | See Parameter DO32 |
| MP11 | TRPWM | PWMx Output Rise Time | — | — | — | ns | See Parameter DO31 |
| MP20 | TFD | Fault Input ↓ to PWMx I/O Change(1) | — | 15 | — | ns | PCI Inputs 19 through 22, level triggered |
| MP30 | TFH | Fault Input Pulse Width(1) | 4 | — | — | ns | |
|
Note:
| |||||||
|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic(1) | Min. | Max | Units | Conditions | |
| TQ50 | TqIL | Filter Time to Recognize Low with Digital Filter(2) | 3 * N * TCY | — | ns | N = 1, 2, 4, 16, 32, 64, 128 and 256 | |
| TQ51 | TqiH | Filter Time to Recognize High with Digital Filter(2) | 3 * N * TCY | — | ns | N = 1, 2, 4, 16, 32, 64, 128 and 256 | |
| TQ55 | Tqidxr | Index Pulse Recognized to Position Counter Reset (ungated index) | 3 TCY | — | ns | — | |
|
Note:
| |||||||
|
SPI Host Transmit Only (Half-Duplex) |
SPI Host Transmit/ Receive (Full-Duplex) |
SPI Client Transmit/ Receive (Full-Duplex) |
CKE |
Maximum Data Rate (MHz) |
Condition |
|---|---|---|---|---|---|
| Figure 41-8 Figure 41-9 | — | — | 0 | 25 | Using PPS |
| 50 | Dedicated Pin | ||||
| Figure 41-9 Table 41-30 | — | — | 1 | 25 | Using PPS |
| 50 | Dedicated Pin | ||||
| — | Figure 41-10 Table 41-31 | — | 0 | 25 | Using PPS |
| 50 | Dedicated Pin | ||||
| — | Figure 41-11 Table 41-32 | — | 1 | 25 | Using PPS |
| 50 | Dedicated Pin | ||||
| — | — | Figure 41-12 Table 41-33 | 0 | 25 | Using PPS |
| 50 | Dedicated Pin | ||||
| — | — | Figure 41-13 Table 41-34 | 1 | 25 | Using PPS |
| 50 | Dedicated Pin |
0)
Timing Characteristics1)
Timing Characteristics|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ.(2) | Max. | Units | Conditions |
| SP10 | FSCP | Maximum SCKx Frequency | — | — | 25 | MHz | Using PPS pins |
| — | — | 50 | MHz | SPI2 dedicated pins | |||
| SP20 | TSCF | SCKx Output Fall Time(3) | — | — | 5 | ns | Using PPS pins |
| — | — | 2.5 | — | SPI2 dedicated pins | |||
| SP21 | TSCR | SCKx Output Rise Time(3) | — | — | 6 | ns | Using PPS pins |
| — | — | 3.1 | ns | SPI2 dedicated pins | |||
| SP30 | TDOF(3) | SDOx Data Output Fall Time | — | — | 5 | ns | Using PPS pins |
| — | — | 2.5 | ns | SPI2 dedicated pins | |||
| SP31 | TDOR(3) | SDOx Data Output Rise Time | — | — | 6 | ns | Using PPS pins |
| — | — | 3.1 | ns | SPI2 dedicated pins | |||
| SP35 | TSCH2DOV, TSCL2DOV | SDOx Data Output Valid After SCKx Edge | — | — | 7 | ns | Using PPS pins |
| 2.7 | — | 4.4 | ns | SPI2 dedicated pins | |||
| SP36 | TDIV2SCH, TDIV2SCL | SDOx Data Output Setup to First SCKx Edge | 10 | — | — | ns | Using PPS pins |
| 1 | — | 2 | ns | SPI2 dedicated pins | |||
|
Note:
| |||||||
1, CKP = x, SMP = 1)
Timing
Characteristics|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ.(2) | Max. | Units | Conditions |
| SP10 | FSCP | Maximum SCKx Frequency | — | — | 25 | MHz | Using PPS pins |
| — | — | 50 | MHz | SPI2 dedicated pins | |||
| SP20 | TSCF | SCKx Output Fall Time(3) | — | — | 5 | ns | Using PPS pins |
| — | — | 2.5 | ns | SPI2 dedicated pins | |||
| SP21 | TSCR | SCKx Output Rise Time(3) | — | — | 6 | ns | Using PPS pins |
| — | — | 3.1 | ns | SPI2 dedicated pins | |||
| SP30 | TDOF | SDOx Data Output Fall Time(3) | — | — | 5 | ns | Using PPS pins |
| — | — | 2.5 | ns | SPI2 dedicated pins | |||
| SP31 | TDOR | SDOx Data Output Rise Time(3) | — | — | 6 | ns | Using PPS pins |
| — | — | 3.1 | ns | SPI2 dedicated pins | |||
| SP35 | TSCH2DOV, TSCL2DOV | SDOx Data Output Valid After SCKx Edge | — | — | 7 | ns | Using PPS pins |
| 2.7 | — | 4.4 | ns | SPI2 dedicated pins | |||
| SP36 | TDOV2SC, TDOV2SCL | SDOx Data Output Setup to First SCKx Edge | 10 | — | — | ns | Using PPS pins |
| 1 | — | 2 | ns | SPI2 dedicated pins | |||
| SP40 | TDIV2SCH, TDIV2SCL | Setup Time of SDIx Data Input to SCKx Edge | — | — | 17 | ns | Using PPS pins |
| 0.1 | — | 0.6 | ns | SPI2 dedicated pins | |||
| SP41 | TSCH2DIL, TSCL2DIL | Hold Time of SDIx Data Input to SCKx Edge | 2 | — | — | ns | Using PPS pins |
| 2.5 | — | 3.3 | ns | SPI2 dedicated pins | |||
|
Note:
| |||||||
0, CKP = x, SMP = 1)
Timing
Characteristics|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ.(2) | Max. | Units | Conditions |
| SP10 | FSCP | Maximum SCKx Frequency | — | — | 25 | MHz | Using PPS pins |
| — | — | 50 | MHz | SPI2 dedicated pins | |||
| SP20 | TSCF | SCKx Output Fall Time(3) | — | — | 5 | ns | Using PPS pins |
| — | — | 2.5 | ns | SPI2 dedicated pins | |||
| SP21 | TSCR | SCKx Output Rise Time(3) | — | — | 6 | ns | Using PPS pins |
| — | — | 3.1 | ns | SPI2 dedicated pins | |||
| SP30 | TDOF | SDOx Data Output Fall Time(3) | — | — | 5 | ns | Using PPS pins |
| — | — | 2.5 | ns | SPI2 dedicated pins | |||
| SP31 | TDOR | SDOx Data Output Rise Time(3) | — | — | 6 | ns | Using PPS pins |
| — | — | 3.1 | ns | SPI2 dedicated pins | |||
| SP35 | TSCH2DOV, TSCL2DOV | SDOx Data Output Valid After SCKx Edge | — | — | 7 | ns | Using PPS pins |
| 2.7 | — | 4.4 | ns | SPI2 dedicated pins | |||
| SP40 | TdiV2SCH, TdiV2SCL | Setup Time of SDIx Data Input to SCKx Edge | — | — | 17 | ns | Using PPS pins |
| 0.1 | — | 0.6 | ns | SPI2 dedicated pins | |||
| SP41 | TSCH2DIL, TSCL2DIL | Hold Time of SDIx Data Input to SCKx Edge | 2 | — | — | ns | Using PPS pins |
| 2.5 | — | 3.3 | ns | SPI2 dedicated pins | |||
|
Note:
| |||||||
0, CKP = x, SMP = 0)
Timing
Characteristics|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Char. | Min. | Typ.(2) | Max. | Units | Conditions |
| SP10 | FSCP | Maximum SCKx Input Frequency | — | — | 25 | MHz | Using PPS pins |
| — | — | 50 | MHz | SPI2 dedicated pins | |||
| SP72 | TSCF | SCKx Input Fall Time(3) | — | — | 5 | ns | Using PPS pins |
| — | — | 2.5 | ns | SPI2 dedicated pins | |||
| SP73 | TSCR | SCKx Input Rise Time(3) | — | — | 6 | ns | Using PPS pins |
| — | — | 3.1 | ns | SPI2 dedicated pins | |||
| SP30 | TDOF | SDOx Data Output Fall Time(3) | — | — | 5 | ns | Using PPS pins |
| — | — | 2.5 | ns | SPI2 dedicated pins | |||
| SP31 | TDOR | SDOx Data Output Rise Time(3) | — | — | 6 | ns | Using PPS pins |
| — | — | 3.1 | ns | SPI2 dedicated pins | |||
| SP35 | TSCH2DOV, TSCL2DOV | SDOx Data Output Valid After SCKx Edge | — | — | 7 | ns | Using PPS pins |
| 2.7 | — | 4.4 | ns | SPI2 dedicated pins | |||
| SP40 | TDIV2SCH, TDIV2SCL | Setup Time of SDIx Data Input to SCKx Edge | — | — | 17 | ns | Using PPS pins |
| 1 | — | 1 | ns | SPI2 dedicated pins | |||
| SP41 | TSCH2DIL, TSCL2DIL | Hold Time of SDIx Data Input to SCKx Edge | 2 | — | — | ns | Using PPS pins |
| 2.5 | — | 3.3 | ns | SPI2 dedicated pins | |||
| SP50 | TSSL2SCH, TSSL2SCL | SSx ↓ to SCKx ↑ or SCKx ↓ Input | 90 | — | — | ns | — |
| SP51 | TSSH2DOZ | SSx ↑ to SDOx Output High-Impedance | 5 | — | 20 | ns | — |
| SP52 | TSCH2SSH, TSCL2SSH | SSx ↑ After SCKx Edge(3) | 1.5 TCY + 40 | — | — | ns | — |
|
Note:
| |||||||
1, CKP = x, SMP = 0)
Timing
Characteristics|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ.(2) | Max. | Units | Conditions |
| SP10 | FSCP | Maximum SCKx Input Frequency | — | — | 25 | MHz | Using PPS pins |
| — | — | 50 | MHz | SPI2 dedicated pins | |||
| SP72 | TSCF | SCKx Input Fall Time(3) | — | — | 5 | ns | Using PPS pins |
| — | — | 2.5 | ns | SPI2 dedicated pins | |||
| SP73 | TSCR | SCKx Input Rise Time(3) | — | — | 6 | ns | Using PPS pins |
| — | — | 3.1 | ns | SPI2 dedicated pins | |||
| SP30 | TDOF | SDOx Data Output Fall Time(3) | — | — | 5 | ns | Using PPS pins |
| — | — | 2.5 | ns | SPI2 dedicated pins | |||
| SP31 | TDOR | SDOx Data Output Rise Time(3) | — | — | 6 | ns | Using PPS pins |
| — | — | 3.1 | ns | SPI2 dedicated pins | |||
| SP35 | TSCH2DOV, TSCL2DOV | SDOx Data Output Valid After SCKx Edge | — | — | 7 | ns | Using PPS pins |
| 2.7 | — | 4.4 | ns | SPI dedicated pins | |||
| SP40 | TDIV2SCH, TDIV2SCL | Setup Time of SDIx Data Input to SCKx Edge | — | — | 17 | ns | Using PPS pins |
| 0.1 | — | 0.6 | ns | SPI2 dedicated pins | |||
| SP41 | TSCH2diL, TSCL2DIL | Hold Time of SDIx Data Input to SCKx Edge | 2 | — | — | ns | Using PPS pins |
| 2.5 | — | 3.3 | ns | SPI2 dedicated pins | |||
| SP50 | TSSL2SCH, TssL2scL | SSx ↓ to SCKx ↑ or SCKx ↓ Input | 90 | — | — | ns | — |
| SP51 | TSSH2doZ | SSx ↑ to SDOx Output High Impedance(3) | 5 | — | 20 | ns | — |
| SP52 | TSCH2SSH, TSCL2SSH | SSx ↑ After SCKx Edge(3) | 1.5 TCY + 40 | — | — | ns | — |
| SP60 | TSSL2DOV | SDOx Data Output Valid After SSx Edge | — | — | 50 | ns | — |
|
Note:
| |||||||
|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic(4) | Min.(1) | Max. | Units | Conditions | |
| IM10 | Tlo:scl | Clock Low Time | 100 kHz mode | TCY (BRG + 1) | — | µs | — |
| 400 kHz mode | TCY (BRG + 1) | — | µs | — | |||
| 1 MHz mode(2) | TCY (BRG + 1) | — | µs | — | |||
| IM11 | Thi:scl | Clock High Time | 100 kHz mode | TCY (BRG + 1) | — | µs | — |
| 400 kHz mode | TCY (BRG + 1) | — | µs | — | |||
| 1 MHz mode(2) | TCY (BRG + 1) | — | µs | — | |||
| IM20 | Tf:scl | SDAx and SCLx Fall Time | 100 kHz mode | — | 300 | ns | Cb is specified to be from 10 to 400 pF. |
| 400 kHz mode | 20 x (VDD/5.5V) | 300 | ns | ||||
| 1 MHz mode(2) | — | 120 | ns | ||||
| IM21 | Tr:scl | SDAx and SCLx Rise Time | 100 kHz mode | — | 1000 | ns | Cb is specified to be from 10 to 400 pF. |
| 400 kHz mode | 20 + 0.1 Cb | 300 | ns | ||||
| 1 MHz mode(2) | — | 120 | ns | ||||
| IM25 | Tsu:dat | Data Input Set up Time | 100 kHz mode | 250 | — | ns | — |
| 400 kHz mode | 100 | — | ns | ||||
| 1 MHz mode(2) | 50 | — | ns | ||||
| IM26 | Thd:dat | Data Input Hold Time | 100 kHz mode | 0 | — | µs | — |
| 400 kHz mode | 0 | 0.9 | µs | ||||
| 1 MHz mode(2) | 0 | 0.3 | µs | ||||
| IM30 | Tsu:sta | Start Condition Set up Time | 100 kHz mode | TCY (BRG + 1) | — | µs | Only relevant for Repeated Start condition. |
| 400 kHz mode | TCY (BRG + 1) | — | µs | ||||
| 1 MHz mode(2) | TCY (BRG + 1) | — | µs | ||||
| IM31 | Thd:sta | Start Condition Hold Time | 100 kHz mode | TCY (BRG + 1) | — | µs | After this period, the first clock pulse is generated. |
| 400 kHz mode | TCY (BRG + 1) | — | µs | ||||
| 1 MHz mode(2) | TCY (BRG + 1) | — | µs | ||||
| IM33 | Tsu:sto | Stop Condition Set up Time | 100 kHz mode | TCY (BRG + 1) | — | µs | — |
| 400 kHz mode | TCY (BRG + 1) | — | µs | ||||
| 1 MHz mode(2) | TCY (BRG + 1) | — | µs | ||||
| IM34 | Thd:sto | Stop Condition Hold Time | 100 kHz mode | TCY (BRG + 1) | — | µs | — |
| 400 kHz mode | TCY (BRG + 1) | — | µs | ||||
| 1 MHz mode(2) | TCY (BRG + 1) | — | µs | ||||
| IM40 | Taa:scl | Output Valid from Clock | 100 kHz mode | — | 3450 | ns | — |
| 400 kHz mode | — | 900 | ns | — | |||
| 1 MHz mode(2) | — | 450 | ns | — | |||
| IM45 | Tbf:sda | Bus Free Time | 100 kHz mode | 4.7 | — | µs | Time the bus must be free before a new transmission can start. |
| 400 kHz mode | 1.3 | — | µs | ||||
| 1 MHz mode(2) | 0.5 | — | µs | ||||
| IM50 | Cb | Bus Capacitive Loading | — | 400 | pF | — | |
| IM51 | Tpgd | Input Glitch Filter Delay(3) | 65 | 390 | ns | — | |
|
Note:
| |||||||
|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic(3) | Min. | Max. | Units | Conditions | |
| IS10 | Tlo:scl | Clock Low Time | 100 kHz mode | 4.7 | — | µs | — |
| 400 kHz mode | 1.3 | — | µs | — | |||
| 1 MHz mode(1) | 0.5 | — | µs | — | |||
| IS11 | Thi:scl | Clock High Time | 100 kHz mode | 4.0 | — | µs | Device must operate at a minimum of 1.5 MHz. |
| 400 kHz mode | 0.6 | — | µs | Device must operate at a minimum of 10 MHz. | |||
| 1 MHz mode(1) | 0.28 | — | µs | — | |||
| IS20 | Tf:scl | SDAx and SCLx Fall Time | 100 kHz mode | — | 300 | ns | Cb is specified to be from 10 to 400 pF. |
| 400 kHz mode | 20 x (VDD/5.5V) | 300 | ns | ||||
| 1 MHz mode(1) | 20 x (VDD/5.5V) | 120 | ns | ||||
| IS21 | Tr:scl | SDAx and SCLx Rise Time | 100 kHz mode | 20 + 0.1 Cb | 1000 | ns | Cb is specified to be from 10 to 400 pF. |
| 400 kHz mode | — | 300 | ns | ||||
| 1 MHz mode(1) | — | 120 | ns | ||||
| IS25 | Tsu:dat | Data Input Set up Time | 100 kHz mode | 250 | — | ns | — |
| 400 kHz mode | 100 | — | ns | ||||
| 1 MHz mode(1) | 50 | — | ns | ||||
| IS26 | Thd:dat | Data Input Hold Time | 100 kHz mode | 0 | — | µs | — |
| 400 kHz mode | 0 | 0.9 | µs | ||||
| 1 MHz mode(1) | 0 | 0.3 | µs | ||||
| IS30 | Tsu:sta | Start Condition Set up Time | 100 kHz mode | 4.7 | — | µs | Only relevant for Repeated Start condition. |
| 400 kHz mode | 0.6 | — | µs | ||||
| 1 MHz mode(1) | 0.26 | — | µs | ||||
| IS31 | Thd:sta | Start Condition Hold Time | 100 kHz mode | 4.0 | — | µs | After this period, the first clock pulse is generated. |
| 400 kHz mode | 0.6 | — | µs | ||||
| 1 MHz mode(1) | 0.26 | — | µs | ||||
| IS33 | Tsu:sto | Stop Condition Set up Time | 100 kHz mode | 4 | — | µs | — |
| 400 kHz mode | 0.6 | — | µs | ||||
| 1 MHz mode(1) | 0.26 | — | µs | ||||
| IS34 | Thd:sto | Stop Condition Hold Time | 100 kHz mode | > 0 | — | µs | — |
| 400 kHz mode | > 0 | — | µs | ||||
| 1 MHz mode(1) | > 0 | — | µs | ||||
| IS40 | Taa:scl | Output Valid from Clock | 100 kHz mode | 0 | 3540 | ns | — |
| 400 kHz mode | 0 | 900 | ns | ||||
| 1 MHz mode(1) | 0 | 400 | ns | ||||
| IS45 | Tbf:sda | Bus Free Time | 100 kHz mode | 4.7 | — | µs | Time the bus must be free before a new transmission can start. |
| 400 kHz mode | 1.3 | — | µs | ||||
| 1 MHz mode(1) | 0.5 | — | µs | ||||
| IS50 | CB | Bus Capacitive Loading | — | 400 | pF | — | |
| IS51 | TPGD | Input Glitch Filter Delay(2) | 65 | 390 | ns | — | |
|
Note:
| |||||||
|
Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤+85°C for Industrial Operating temperature -40°C ≤ TA ≤ +125°C | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ. | Max. | Units | Conditions | |
| UA10 | TBAUD | UARTx Baud Time | 20 | — | — | ns | — | |
| UA11 | FBAUD | UARTx Baud Frequency | — | — | 20 | Mbps |
BRGS = 0, CLKMOD = 0 (16x divide) or CLKMOD = 1 (fractional) | |
| — | — | 50 | Mbps | BRGS = 1, CLKMOD = 0 (4x divide) | ||||
| UA20 | TSBPM | Start Bit Pulse Width to Trigger UARTx Wake-up | 50 | — | — | ns | — | |
|
Note:
| ||||||||
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristics | Min. | Typ.(5) | Max. | Units | Conditions |
| Analog Input | |||||||
| AD12 | VINH – VINL | Full-Scale Input Span | AVSS | — | AVDD | V | — |
| AD12A | VINP – VINN | Input Voltage Difference in Differential Mode (DIFF = 1) | -AVDD/2 | — | +AVDD/2 | V | — |
| AD14 | VIN | Absolute Input Voltage | AVSS – 0.3 | — | AVDD + 0.3 | V | — |
| AD17 | RIN | Recommended Impedance of Analog Voltage Source(1) | — | 100 | — | Ω | For minimum sampling time |
| AD60 | CHOLD | Hold Capacitor Capacitance(2) | — | 1 | — | pF | — |
| AD61 | CPIN | Pin Capacitance(2) | — | 4 | — | pF | |
| AD62 | RIC | Input resistance(2) | — | 120 | — | Ω | Includes RSS |
| AD67 | VREF | Internal 15/16 AVDD Reference(2) | -10 | — | 10 | LSb | — |
| AD68 | TREF | Internal 15/16 AVDDReference Sampling Time(2) | 32 | — | — | ns | — |
| ADC Accuracy | |||||||
| AD20 | NR | Resolution | 12 data bits | bits | — | ||
| AD21 | INL |
Integral Nonlinearity | -3 | — | 3 | LSb | VDD = 3.3V, AVDD = 3.3V Gain error uncompensated |
| AD22 | DNL |
Differential Nonlinearity | -2 | — | 2 | LSb | |
| AD23 | GERR |
Gain Error | -130 | — | 25 | LSb | |
| AD24 | OERR |
Offset Error | -20 | -5 | 5 | LSb | |
| AD23a | GERR |
Gain Error(2) | -10 | — | 10 | LSb | VDD = 3.3V, AVDD = 3.3V Gain error compensated |
| AD25 | — | Monotonicity | — | — | — | — | Guaranteed |
| Dynamic Performance | |||||||
| AD34 | ENOB | Effective Number of Bits(2,3) | — | 10.5 | — | bits | — |
| AD50 | TAD | ADC Clock Period | 12.5 | — | 125 | ns | TAD = FIN/4 |
| AD51 | FTP | Throughput Rate(1,4) | — | — | 40 | Msps | — |
|
Note:
| |||||||
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ. | Max. | Units | Comments | |
| TD01 | TCOEFF | Temperature Coefficient(1) | -1.45 | -1.35 | -1.25 | mV/C | — | |
| TD02 | TSAMPLE | Sampling Time | 0.3125 | — | — | µS | — | |
|
Note:
| ||||||||
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ. | Max. | Units | Comments | |
| CM10 | VIOFF | Input Offset Voltage | -35 | — | +35 | mV | — | |
| CM11 | VICM | Input Common-Mode Voltage Range(1) | AVSS | — | AVDD | V | — | |
| CM13 | CMRR | Common-Mode Rejection Ratio(1) | 60 | — | — | dB | — | |
| CM14 | TRESP | Large Signal Response(1) | — | 5 | — | ns | V+ input step of 100 mV while V- input is held at AVDD/2. | |
| CM15 | VHYST | Input Hysteresis(1) | 15 | 30 | 45 | mV | Depends on HYSSEL[1:0] | |
|
Note:
| ||||||||
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ. | Max. | Units | Comments | |
| DA02 | CVRES | Resolution | 12 | bits | — | |||
| DA03 | INL | Integral Nonlinearity Error(2) | -15 | — | 25 | LSb | — | |
| DA04 | DNL | Differential Nonlinearity Error(2) | -5 | — | 5 | LSb | — | |
| DA05 | EOFF | Offset Error(2) | -10 | — | 20 | LSb | Internal node at comparator input | |
| DA06 | EG | Gain Error(2) | -5 | — | 35 | LSb | Internal node at comparator input | |
| DA07 | TSET | Settling Time(1) | 600 | 750 | 2000 | ns | Output with 1% of desired output voltage with a 5-95% or 95-5% step | |
| DA08 | VOUT | Voltage Output Range | 0.165 | — | 3.135 | V | VDD = 3.3V | |
| DA09 | TTR | Transition Time(1) | 340 | — | — | ns | — | |
| DA10 | TSS | Steady-State Time(1) | 550 | — | — | ns | — | |
|
Note:
| ||||||||
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ. | Max. | Units | Comments | |
| DA11 | RLOAD | Resistive Output Load Impedance | 10K | — | — | Ohm | — | |
| DA11a | CLOAD | Output Load Capacitance | — | — | 30 | pF | Including output pin capacitance | |
| DA12 | IOUT | Output Current Drive Strength | -3 | — | 3 | mA | Sink and source | |
|
Note:
| ||||||||
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ. | Max. | Units | Conditions | |
| CC03 | I10SRC | 10 µA Source Current | 8 | — | 12 | µA | ISRCx pin | |
| CC04 | ISELOUT | 0-200 µA Selectable Output Source Current | -15 | — | +15 | % | IBIASx pin | |
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Symbol | Characteristic | Min. | Typ. | Max. | Units | Comments | |
| OA01 | GBWP | Gain Bandwidth Product(1) | — | 10 | — | MHz | Low-Power mode | |
| — | 100 | — | MHz | High-Power mode | ||||
| OA02 | SR | Slew Rate(1) | — | 10 | — | V/µs | Low-Power mode. Measured from 0.5 to 2.5 Volts with a step change in input voltage. | |
| — | 100 | — | V/µs | High-Power mode. Measured from 0.5 to 2.5 Volts with a step change in input voltage. | ||||
| OA03 | VIOFF | Input Offset Voltage(1) | -1.5 | -1/+1 | 1.5 | mV | 0C - 85C Unity gain configuration, High-Power mode | |
| -1.5 | -1/+1 | 1.5 | mV | -40C - 125C Unity gain configuration, High-Power mode | ||||
| OA04 | VIBC | Input Bias Current(2) | — | — | — | nA | — | |
| OA05 | VICM | Common-Mode Input Voltage Range(1) | AVSS | — | AVDD | V | — | |
| OA07 | CMRR | Common-Mode Rejection Ratio(1) | — | 80 | — | dB | — | |
| OA08 | PSRR | Power Supply Rejection Ratio(1) | — | 60 | — | dB | At 10 kHz | |
| OA09 | VOR | Output Voltage Range(1) | AVSS | — | AVDD | mV | 0.5V input overdrive, no output loading | |
| OA11 | CLOAD | Output Load Capacitance(1) | — | — | 30 | pF | Including output pin capacitance | |
| OA12 | IOUT | Output Current Drive Strength(1) | — | 10 | — | mA | Sink and source | |
| OA13 | PMARGIN | Phase Margin(1) | 65 | — | — | degree | Unity gain | |
| OA14 | GMARGIN | Gain Margin(1) | 20 | — | — | dB | Unity gain | |
| OA15 | OLG | Open-Loop Gain(1) | 80 | 90 | — | dB | — | |
|
Note:
| ||||||||
|
Operating Conditions: 3.0V to 3.6V (unless otherwise stated) Operating temperature -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +125°C for Extended | |||||
|---|---|---|---|---|---|
| Param No. | Min. | Typ. | Max. | Units | Conditions |
| UR10 | -6 | ±3 | +6 | mV | — |