28.3.2 Configurable Logic Cell x Input MUX Select Register

Name: CLCxSEL
Offset: 0x3A64, 0x3A74, 0x3A84, 0x3A94, 0x3AA4, 0x3AB4, 0x3AC4, 0x3AD4, 0x3AE4, 0x3AF4

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  DS4[2:0] DS3[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
  DS2[2:0] DS1[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 14:12 – DS4[2:0] Data Selection MUX 4 Signal Selection bits

See Table 28-5.

Bits 10:8 – DS3[2:0] Data Selection MUX 3 Signal Selection bits

See Table 28-4.

Bits 6:4 – DS2[2:0] Data Selection MUX 2 Signal Selection bits

See Table 28-3.

Bits 2:0 – DS1[2:0] Data Selection MUX 1 Signal Selection bits

See Table 28-2.