14.1 Device-Specific Information
| DMA Module Instances | Channels per Instance | Clock Source | Peripheral Bus Speed |
|---|---|---|---|
| 1 | 8 | Standard Speed Peripheral Clock | Standard (1:2 of CPU clock) |
|
Note:
| |||
| CHSEL[7:0] | Trigger (Interrupt) | CHSEL[7:0] | Trigger (Interrupt) | CHSEL[7:0] | Trigger (Interrupt) |
|---|---|---|---|---|---|
| 00h | INT0 - External Interrupt 0 | 25h | PWM Generator 3 | 49h | ADC5 - CH1 |
| 01h | INT1 - External Interrupt 1 | 26h | PWM Generator 4 | 4Ah | ADC5 - CH2 |
| 02h | INT2 - External Interrupt 2 | 27h | PWM Generator 5 | 4Bh | ADC5 - CH3 |
| 03h | NVM - NVM Write Complete | 28h | PWM Generator 6 | 4Ch | ADC5 - CH4 |
| 04h | CRC - CRC Generator Interrupt | 29h | PWM Generator 7 | 4Dh | ADC5 - CH5 |
| 05h | TMR1 - Timer 1 Interrupt | 2Ah | PWM Generator 8 | 4Eh | ADC5 - CH6 |
| 06h | SPI1Rx - SPI 1 Receiver | 2Bh | Reserved, tie to 0b0 | 4Fh | I2C1 - Generic Interrupt |
| 07h | SPI1Tx - SPI 1 Transmitter | 2Ch | SENT1 | 50h | I2C1 - Receive Buffer Interrupt |
| 08h | SPI2Rx - SPI 2 Receiver | 2Dh | SENT2 | 51h | I2C1 - Transmit Buffer Interrupt |
| 09h | SPI2Tx - SPI 2 Transmitter | 2Eh | BiSS | 52h | I2C2 - Generic Interrupt |
| 0Ah | SPI3Rx - SPI 3 Receiver | 2Fh | ADC1 - CH0 | 53h | I2C2 - Receive Buffer Interrupt |
| 0Bh | SPI3Tx - SPI 3 Transmitter | 30h | ADC1 - CH1 | 54h | I2C2 - Transmit Buffer Interrupt |
| 0Ch | SPI4Rx - SPI 4 Receiver | 31h | ADC1 - CH2 | 55h | I2C3 - Generic Interrupt |
| 0Dh | SPI4Tx - SPI 4 Transmitter | 32h | ADC1 - CH3 | 56h | I2C3 - Receive Buffer Interrupt |
| 0Eh | TMR2 - Timer 2 Interrupt | 33h | ADC1 - CH4 | 57h | I2C3 - Transmit Buffer Interrupt |
| 0Fh | U1RX - UART1 Receiver | 34h | ADC1 - CH5 | 58h | Touch Controller #1 |
| 10h | U1TX - UART1 Transmitter | 35h | ADC2 - CH0 | 59h | DMA0 Interrupt |
| 11h | U2RX - UART2 Receiver | 36h | ADC2 - CH1 | 5Ah | DMA1 Interrupt |
| 12h | U2TX - UART2 Transmitter | 37h | ADC2 - CH2 | 5Bh | DMA2 Interrupt |
| 13h | U3RX - UART3 Receiver | 38h | ADC2 - CH3 | 5Ch | DMA3 Interrupt |
| 14h |
U3TX - UART3 Transmitter | 39h | ADC2 - CH4 | 5Dh-62h | Reserved |
| 15h-16h | Reserved | 3Ah | ADC2 - CH5 | 63h | APWM Generator 1 |
| 17h | TMR3 - Timer 3 Interrupt | 3Bh | ADC3 - CH0 | 64h | APWM Generator 2 |
| 18h | CCP1 IC/OC - Input Capture/Output Compare | 3Ch | ADC3 - CH1 | 65h | APWM Generator 3 |
| 19h | CCP2 IC/OC - Input Capture/Output Compare | 3Dh | ADC3 - CH2 | 66h | APWM Generator 4 |
| 1Ah | CCP3 IC/OC - Input Capture/Output Compare | 3Eh | ADC3 - CH3 | 67h | ITC TXA |
| 1Bh | CCP4 IC/OC - Input Capture/Output Compare | 3Fh | ADC3 - CH4 | 68h | ITC TXB |
| 1Ch | CCP5 IC/OC - Input Capture/Output Compare | 40h | ADC3 - CH5 | 69h | ITC TXC |
| 1Dh | CCP6 IC/OC - Input Capture/Output Compare | 41h | ADC4 - CH0 | 6Ah | ITC List 0 |
| 1Eh | CCP7 IC/OC - Input Capture/Output Compare | 42h | ADC4 - CH1 | 6Bh | ITC List 1 |
| 1Fh | CCP8 IC/OC - Input Capture/Output Compare | 43h | ADC4 - CH2 | 6Ch | ITC List 2 |
| 20h | CCP9 IC/OC - MCCP Input Capture/Output Compare | 44h | ADC4 - CH3 | 6Dh | ITC All Lists |
| 21h | PWM EVENT A | 45h | ADC4 - CH4 | 6Eh | ITC Load Sequence |
| 22h | PWM EVENT B | 46h | ADC4 - CH5 | 6Fh-7Fh | Reserved; do not use |
| 23h | PWM Generator 1 | 47h | ADC4 - CH6 | ||
| 24h | PWM Generator 2 | 48h | ADC5 - CH0 | ||