23.5.5 Packet Error Checking (PEC)

The Packet Error Checking mechanism improves reliability and communication robustness. A CRC-8 packet error checking based on SMBus v3.0 specification is available. PEC is calculated on all the message bytes (including addresses and read/write bits). The PEC calculation does not include ACK/NACK bits, Start/Stop or Repeated Start conditions. PEC is available in both Host and Client mode.

During client/host transmission, the PEC can be enabled or disabled to automatically append at the end of a packet using PECC (I2CxCON2[29:28]) bits.

During reception, when PECC[1:0] is 01, the calculated PEC value will be written into I2CxPEC.CCRC at the end of the packet. Since the received packet will contain a PEC byte at the end of the packet, the calculated PEC should be 0 if the packet was received correctly. If any mismatch is in calculated PEC and received PEC, CRC(I2CxSTAT[16]) will be set.