26.3.1 Timer x Control Register

Note:
  1. When Timer x is enabled in External Synchronous Counter mode (TCS = 1, TSYNC = 1, TON = 1), any attempts by user software to write to the TMR1 register are ignored.
Name: TxCON
Offset: 0x1CE0, 0x1CF0, 0x1D00

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ON SIDLTMWDISTMWIPPRWIP   
Access R/WR/WR/WRR 
Reset 00000 
Bit 76543210 
 TGATE TCKPS[1:0] TSYNCTCS  
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 15 – ON  Timer On bit(1)

ValueDescription
1 Starts 32-bit Timer
0 Stops 32-bit Timer

Bit 13 – SIDL Timer Stop in Idle Mode bit

ValueDescription
1 Discontinues the module operation when the device enters Idle mode.
0 Continues the module operation in Idle mode.

Bit 12 – TMWDIS Asynchronous Timer Write Disable bit

ValueDescription
1 Timer writes are ignored while a posted write to TMRx or PRx is synchronized to the asynchronous clock domain
0 Back-to-back writes are enabled in Asynchronous mode

Bit 11 – TMWIP Asynchronous Timer Write in Progress bit

ValueDescription
1 Write to the timer in Asynchronous mode is pending.
0 Write to the timer in Asynchronous mode is complete.

Bit 10 – PRWIP Asynchronous Period Write in Progress bit

ValueDescription
1 Write to the Period register in Asynchronous mode is pending.
0 Write to the Period register in Asynchronous mode is complete.

Bit 7 – TGATE Timer Gated Time Accumulation Enable bit

When TCS = 1:

This bit is ignored.

When TCS = 0:

ValueDescription
1 Gated time accumulation is enabled.
0 Gated time accumulation is disabled.

Bits 5:4 – TCKPS[1:0] Timer Input Clock Prescale Select bits

ValueDescription
11 1:256
10 1:64
01 1:8
00 1:1

Bit 2 – TSYNC  Timer External Clock Input Synchronization Select bit(1)

When TCS = 0:

This bit is ignored.

When TCS = 1:
ValueDescription
1 Synchronizes the external clock input.
0 Does not synchronize the external clock input.

Bit 1 – TCS  Timer Clock Source Select bit(1)