22.1 Device-Specific Information

Table 22-1. SPI Summary Table
SPI Module InstancesInput Clock SpeedPeripheral Bus SpeedClock Generator
4Up to 320 MHzNormal (1:2 of CPU clock) Clock Generator 9
Table 22-2. SPI Host Clock Source Selection bit
ValueDescription
1Clock Generator 9
0Standard Speed Peripheral Clock (1:2 of CPU clock)
Table 22-3. SPI FIFO Depth
SettingSize
Default4-bytes
Note: 32-bit data equates to a buffer depth of X/4 = 1.