25.2.5 Device Setup

The following conditions are required to start the BiSS module:

  • I/O pins and PPS must be set.
  • Interrupts must be taken into account.
  • Communication frequencies must be specified.

Once these conditions are met, the data transmission needs to be configured.