29.6.1 PTG Individual Interrupt Requests

The PTG individual interrupt requests are generated using the PTGIRQ step command, with the parameter indicating which of several interrupts are supported. See Table 29-6 for specific information. Refer to “Interrupt Controller” for more information.