11.4.8 Interrupt Vector Table Collapse Register
Note: This register can be write-protected or locked using
corresponding bits in PACCON register. Refer to Peripheral Access Controller (PAC) for more
information.
| Name: | IVTCREG |
| Offset: | 0x8C |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IVTC | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – IVTC Interrupt Vector Table Collapse bit
| Value | Description |
|---|---|
1 |
Enable Interrupt Vector Table Collapse |
0 |
Interrupt Vector Table Collapse disabled |