21.2.1 Character Frame

A typical UART character frame is shown in Figure 21-2. The Idle state is high with a Start condition indicated by a falling edge. The Start bit is followed by a number of data, Parity/Address Detect and Stop bits defined by the MODE[3:0] (UxCON[3:0]) bits selected.

Figure 21-2. UART Character Frame