25.5.3 Write Register Code Example

// Write BiSS C Register Data 
    B1CTRLCONbits.PROTOSEL = 1;                 // Setting the protocol selection to BiSS C 

    // Configuring Host Clock for BiSS Module
    B1CONbits.CLKDIV = 5;                      // Setting CLKDIV divider
    B1CTRLCONbits.SFREQ = 5;                   // Setting SFREQ divider
    B1CCONbits.FREQAGS = 0x7C; // Setting FREQAGS to AGSMIN, host will automatically trigger another SCD cycle once the previous has finished

    // Configuring BiSS First Channel, Channel 0
    B1CTRLCONbits.CHSEL = 1;                 // Setting CTRLCON such that 1st channel, Channel 0, is being used for communication
    B1CHCONbits.CLCHCFG0 = 1;                // Setting CLCHCFG0 such that 1st channel, Channel 0, is configured for BiSS C
    B1CLTCON0bits.SCDEN0 = 1;                // Enabling SCD data
    B1CLTCON0bits.SCDLEN0 = 29;              // Configuring SCD data length, 28 data bits, 1 error bit, 1 warning bit 
    B1CLTCON0bits.CRCSEL0 = 0;              // Setting CRCSEL such that the CRC value will be calculated based on CRCLEN dedicated polynomial
    B1CLTCON0bits.CRCLEN0CRCPOLY0 = 0b0000110; // Setting CRC polynomial to dedicated value, 0x43
    B1CTRLCONbits.IDADISCLNTID0 = 0x00;       // Setting the Client ID for Channel 0, in this case the Client ID is 0x00
    B1CTRLCONbits.CMDCLNTID21 = 0b00;

    // Setup for Register Write
    B1CTRLCONbits.CTS = 1; // Setting CTS for Register communication
    B1RCCONbits.WNR = 1; // Setting WNR for Write Register
    B1RCCONbits.STRTADDR = 0x50;             // Start writing data at start address of 0x50 in BiSS Client
    B1RCCONbits.REGNUM = 0;                  // Declare how many registers to write from the BiSS Client, 0 means read 1 register
    B1CONbits.TXRDEN = 1;                    // Setting the transmit RAM enable bit to enable transmission

    // Asserting BiSS Communication 
    B1CONbits.ON = 1; // Turn on the BiSS Module
    B1INSTRbits.INIT = 1; // Initialize sequence which resets status registers and initializes a line delay sense 
    while(B1CONbits.INSTRWA == 1); // Waiting for initialization/instruction to complete before any further write to instruction register
    B1INSTRbits.AGS = 1; // Starting automatic data transmission 
    B1RDATA0 = 0x23; // Setting the desired register value to transmit

    // Initializing Register Write
    while(B1STATbits.CDMTO == 0); // Waiting until CDM Time Out to Write Register
    B1INSTRbits.INSTR = 0b100; // Using INSTR code to assert a register write
    while(B1CONbits.INSTRWA == 1); // Waiting for instruction to complete before any further write to instruction register

    // Waiting for Valid Transmissions
    while(B1STATbits.EOT == 0); // Waiting for the End of Transmission status bit to confirm transmission has occurred
    while(B1STATbits.CLSCDV0 == 0); // Waiting for the Client SCD Valid bit to confirm a successful transmission has occurred
    while(B1STATbits.REGEND == 0); // Waiting for the register transmission to complete