18.3.13 Test Mode
The Test mode allows testing the ITC controller. This mode is enabled when the TSTEN bit in the ITCSTAT register is set. When enabled, the result of any conversion is overwritten with a value in TSTDATA[15:0] bits of the ITCSTAT register.