25.4.1 General Setup

The following sections describe the setup of the SCD communication and how it can be used to configure the different communication types. Since each control communication requires an SCD communication, this setup portion is also relevant to the control communication configuration.