20.3.1 QEI x Control Register
- When CCMx =
10or CCMx =11, all of the QEI counters operate as timers and the PIMOD[2:0] bits are ignored. - When CCMx =
00, and QEAx and QEBx values match the Index Match Value (IMV), the POSxCNT registers are reset. - The selected clock rate should be at least twice the expected maximum quadrature count rate.
- The index match value applies to the A&B inputs after the SWAP, and polarity bits have been applied.
- The QCAPEN and HCAPEN bits must be cleared during PIMODx Modes two through seven to ensure proper functionality.
| Name: | QEIxCON |
| Offset: | 0x1A00, 0x1A40, 0x1A80, 0x1AC0 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | SIDL | PIMOD[2:0] | IMV[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INTDIV[2:0] | CNTPOL | GATEN | CCM[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 15 – ON Quadrature Encoder Interface Module Counter Enable bit
| Value | Description |
|---|---|
1 |
Module counters are enabled. |
0 |
Module counters are disabled, but SFRs can be read or written. |
Bit 13 – SIDL QEI Stop in Idle Mode bit
| Value | Description |
|---|---|
1 |
Discontinues module operation when device enters Idle mode. |
0 |
Continues module operation in Idle mode. |
Bits 12:10 – PIMOD[2:0] Position Counter Initialization Mode Select bits(1,5)
| Value | Description |
|---|---|
111 |
Modulo Count mode for position counter and every index event resets the position counter. |
110 |
Modulo Count mode for position counter. |
101 |
Resets the position counter when the position counter equals the QEIxGEC register. |
100 |
Second index event after home event initializes the position counter with the contents of the QEIxIC register. |
011 |
First index event after home event initializes the position counter with the contents of the QEIxIC register. |
010 |
Next index input event initializes the position counter with the contents of the QEIxIC register. |
001 |
Every index input event resets the position counter. |
000 |
Index input event does not affect the position counter. |
Bits 9:8 – IMV[1:0] Index Match Value bits(2,4)
| Value | Description |
|---|---|
11 |
Index match occurs when QEBx = |
10 |
Index match occurs when QEBx = |
01 |
Index match occurs when QEBx = |
00 |
Index match occurs when QEBx = |
Bits 6:4 – INTDIV[2:0] Timer Input Clock Prescale Select bits(3)
| Value | Description |
|---|---|
111 |
1:128 prescale value |
110 |
1:64 prescale value |
101 |
1:32 prescale value |
100 |
1:16 prescale value |
011 |
1:8 prescale value |
010 |
1:4 prescale value |
001 |
1:2 prescale value |
000 |
1:1 prescale value |
Bit 3 – CNTPOL Position and Index Counter/Timer Direction Select bit
| Value | Description |
|---|---|
1 |
Counter direction is negative unless modified by an external up/down signal. |
0 |
Counter direction is positive unless modified by an external up/down signal. |
Bit 2 – GATEN External Count Gate Enable bit
| Value | Description |
|---|---|
1 |
External gate signal controls position counter operation. |
0 |
External gate signal does not affect position counter operation. |
Bits 1:0 – CCM[1:0] Counter Control Mode Selection bits
| Value | Description |
|---|---|
11 |
Internal Timer mode |
10 |
External Clock Count with External Gate mode |
01 |
External Clock Count with External Up/Down mode |
00 |
Quadrature Encoder mode |