27.1 Device-Specific Information

Table 27-1. SCCP Summary Table
SCCP Module InstancesMCCP Module InstancesPeripheral Bus Speed
81Standard (1:2 of CPU clock)
Note: CCP1-8 are single output CCP modules and CCP9 is a multiple output CCP module.
Table 27-2. CLKSEL Time Base Clock Select bits
ValueDescription
111TCKIx (External clock)
110-010Reserved
001CLKGEN13
000Standard Speed Peripheral Clock
Table 27-3. ICS Input Capture Source Select bits
ValueDescription
111CLC4 Out
110CLC3 Out
101CLC2 Out
100 CLC1 Out
011CMP3 Out
010CMP2 Out
001CMP1 Out
000CCP Input Capture x (ICx) pin (PPS)