16.5.5 Event Selection Block

Each PWM Generator has a logic block for events, triggers and interrupts. These signals are then used by the Event Output block or as the trigger source to start a PWM cycle (SOCS[3:0]). The Event Selection block has three main functions:

  • ADC Trigger Configuration
  • PWM Generator Trigger
  • Interrupts