28.4.1 Reset

When the ON bit is written to ‘0’, the output of all state logic functions will be reset to ‘0’. A system Reset returns the CLCxCON, CLCxSEL and CLCxGLS registers to the Default state and disables the module.

Asserting a device Reset returns all bits in the module registers to the Default state. The output of all logic functions is ‘0’ after a Reset; this includes both latch and flip-flop functions. When a device Reset is asserted, ON (CLCxCON[15]) = 0, the state logic is reset and the output of the logic function is forced low.