26.4.8.1 Time-Base Access

The CCPxTMR register provides user access to the time-base value in all operating modes of the module. It is readable and writable. The CCPxTMR register is 16 or 32-bits wide, depending on the operating mode and the value of the T32 (CCPxCON1[5]), CCSEL (CCPxCON1[4]) and MOD[3:0] (CCPxCON1[3:0]) control bits.