29.2.1 CRC Control Register

Legend: R = Readable bit; W = Writable bit; HC = Hardware Clearable bit; HS = Hardware Settable bit

Name: CRCCON
Offset: 0x2C8

Bit 3130292827262524 
    DWIDTH[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
    PLEN[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
 ON SIDLVWORD[4:0] 
Access R/WR/WR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 0000000 
Bit 76543210 
 CRCFULCRCMPTCRCISELCRCGOLENDIANMOD   
Access R/HS/HCR/HS/HCR/WR/WR/WR/W 
Reset 010000 

Bits 28:24 – DWIDTH[4:0] Data Word Width Configuration bits

Configures the width of the data word (data word width - 1).

Bits 20:16 – PLEN[4:0] Polynomial Length Configuration bits

Configures the length of the polynomial (polynomial length - 1),

Bit 15 – ON CRC Enable bit

ValueDescription
1 Enables module.
0 Disables module. All state machines, pointers and CRCSHFT/CRCDAT reset. Other SFRs are not reset.

Bit 13 – SIDL CRC Stop in Idle Mode bit

ValueDescription
1 Discontinue the module operation when the device enters Idle mode.
0 Continue the module operation in Idle mode.

Bits 12:8 – VWORD[4:0] Valid Word Pointer Value bits

Indicates the number of valid words in the FIFO.
  • Has a maximum value of 16 when DWIDTH[4:0] ≤ 7 (data words 8-bit wide or less).
  • Has a maximum value of 8 when DWIDTH[4:0] ≤ 15 (data words from 9-bit to 16-bit wide).
  • Has a maximum value of 4 when DWIDTH[4:0] ≤ 31 (data words from 17-bit to 32-bit wide).

Bit 7 – CRCFUL FIFO Full bit

ValueDescription
1 FIFO is full.
0 FIFO is not full.

Bit 6 – CRCMPT FIFO Empty bit

ValueDescription
1 FIFO empty
0 FIFO not empty

Bit 5 – CRCISEL CRC Interrupt Selection bit

ValueDescription
1 Interrupt on FIFO empty; final word of data still shifting through CRC.
0 Interrupt on shift complete and results ready.

Bit 4 – CRCGO Start CRC bit

ValueDescription
1 Start CRC serial shifter; clearing the bit aborts shifting.
0 CRC serial shifter turned off.

Bit 3 – LENDIAN Little Endian Enable bit

ValueDescription
1 Data word is shifted into the CRC starting with the LSb (little endian).
0 Data word is shifted into the CRC starting with the MSb (big endian).

Bit 2 – MOD Accumulator Mode bit

ValueDescription
1 Alternate mode
0 Legacy mode