Bit 31 – X31
XOR of Polynomial Term X31 Enable bit
Bit 30 – X30
XOR of Polynomial Term X30 Enable bit
Bit 29 – X29
XOR of Polynomial Term X29 Enable bit
Bit 28 – X28
XOR of Polynomial Term X28 Enable bit
Bit 27 – X27
XOR of Polynomial Term X27 Enable bit
Bit 26 – X26
XOR of Polynomial Term X26 Enable bit
Bit 25 – X25
XOR of Polynomial Term X25 Enable bit
Bit 24 – X24
XOR of Polynomial Term X24 Enable bit
Bit 23 – X23
XOR of Polynomial Term X23 Enable bit
Bit 22 – X22
XOR of Polynomial Term X22 Enable bit
Bit 21 – X21
XOR of Polynomial Term X21 Enable bit
Bit 20 – X20
XOR of Polynomial Term X20 Enable bit
Bit 19 – X19
XOR of Polynomial Term X19 Enable bit
Bit 18 – X18
XOR of Polynomial Term X18 Enable bit
Bit 17 – X17
XOR of Polynomial Term X17 Enable bit
Bit 16 – X16
XOR of Polynomial Term X16 Enable bit
Bit 15 – X15
XOR of Polynomial Term X15 Enable bit
Bit 14 – X14
XOR of Polynomial Term X14 Enable bit
Bit 13 – X13
XOR of Polynomial Term X13 Enable bit
Bit 12 – X12
XOR of Polynomial Term X12 Enable bit
Bit 11 – X11
XOR of Polynomial Term X11 Enable bit
Bit 10 – X10
XOR of Polynomial Term X10 Enable bit
Bit 9 – X9
XOR of Polynomial Term X9 Enable bit
Bit 8 – X8
XOR of Polynomial Term X8 Enable bit
Bit 7 – X7
XOR of Polynomial Term X7 Enable bit
Bit 6 – X6
XOR of Polynomial Term X6 Enable bit
Bit 5 – X5
XOR of Polynomial Term X5 Enable bit
Bit 4 – X4
XOR of Polynomial Term X4 Enable bit
Bit 3 – X3
XOR of Polynomial Term X3 Enable bit
Bit 2 – X2
XOR of Polynomial Term X2 Enable bit
Bit 1 – X1
XOR of Polynomial Term X1 Enable bit
Bit 0 – X
XOR of Polynomial Term X0 Enable bit
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.