26.4.5.8.1 Operation with Synchronized Timer
When the time base operates in a Synchronized mode (TRIGEN = 0), the module switches to the next output pin in the sequence when sync_trig_in = 1. The sequence is reset to the first enabled output pin when CCPxCON1.ON = 0.