15.5.9.1 Master Data Registers

The PWM module has a set of common Data registers that can be optionally assigned to multiple PWM Generators:

  • MDC: Master Duty Cycle register
  • MPER: Master Period register
  • MPHASE: Master Phase register

These Master registers allow user software to affect the operation of multiple PWM Generators by writing one Data register. The MDCSEL, MPERSEL and MPHSEL control bits in each PGxCON register determine whether the PWM Generator will use the local Data registers or the Master Data registers.