26.4.5.9.3 Dead-Time Delay Generation for Push-Pull Mode

When the CCP module is operated in Push-Pull mode, the dead-time delay generator is used to optionally blank the OCxA – OCxF output pins at timebase period boundaries

Polarity control is provided after the dead-time delay generator block for these six signal outputs