23.3.2 SENTx Control Register 2
Legend: R = Readable bit; W = Writable bit
| Name: | SENTxCON2 |
| Offset: | 0x19C4, 0x19E4 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TICKTIMESYNCMAX[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TICKTIMESYNCMAX[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 15:0 – TICKTIMESYNCMAX[15:0] Tick or Maximum Synchronization Period bits
Module in Transmit Mode (RCVEN = 0):
TICKTIMESYNCMAX[15:0]: This register value specifies the period for the tick clock generator.
Module in Receive Mode (RCVEN = 1):
TICKTIMESYNCMAX[15:0]: This register value specifies the maximum time limit for a valid Sync period.