23.3.1 SENTx Control Register 1
Note:
- The bit has no function when
RCVEN =
1. - The bit has no function when
RCVEN =
0. - CCP3 OC output is internally connected with the SENT1OUT pin; CCP4 OC output is internally connected with the SENT2OUT pin.
Legend: R = Readable bit; W = Writable bit
| Name: | SENTxCON1 |
| Offset: | 0x19C0, 0x19E0 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | SIDL | RCVEN | TXM | TXPOL | CRCEN | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PPP | SPCEN | PS | NIBCNT[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 1 | 1 | 0 | |||
Bit 15 – ON SENTx Enable bit
| Value | Description |
|---|---|
1 |
Module is enabled. |
0 |
Module is disabled. |
Bit 13 – SIDL SENTx Stop in Idle Mode bit
| Value | Description |
|---|---|
1 |
Module stops operation in Idle mode. |
0 |
Module continues operation in Idle mode. |
Bit 11 – RCVEN SENTx Receive Enable bit
| Value | Description |
|---|---|
1 |
Module operates as a receiver. |
0 |
Module operates as a transmitter. |
Bit 10 – TXM SENTx Transmit Mode bit(1)
| Value | Description |
|---|---|
1 |
Module transmits a data frame only when triggered using the SYNCTXEN status bit. |
0 |
Module transmits a data frame continuously while enabled. |
Bit 9 – TXPOL SENTx Transmit Polarity bit(1)
| Value | Description |
|---|---|
1 |
Idle state of the data output pin is low. |
0 |
Idle state of the data output pin is high. |
Bit 8 – CRCEN CRC Enable bit
In Receive Mode (RCVEN = 1):
1 = CRC verification is performed using the J2716 method.
0 = CRC verification is not performed.
In Transmit Mode (RCVEN = 0):
1 = CRC is calculated using the J2716 method.
0 = CRC is not calculated.
Bit 7 – PPP Pause Pulse Present bit
| Value | Description |
|---|---|
1 |
SENTx messages transmitted/received with a Pause pulse. |
0 |
SENTx messages transmitted/received without a Pause pulse. |
Bit 6 – SPCEN Short PWM Code Enable bit(2, 3)
| Value | Description |
|---|---|
1 |
SPC control from an external source is enabled. |
0 |
SPC control from an external source is disabled. |
Bit 4 – PS Prescale Select bit
| Value | Description |
|---|---|
1 |
1:4 (module clock is FSENT/4) |
0 |
1:1 (module clock is FSENT) |
Bits 2:0 – NIBCNT[2:0] Nibble Count Control bits
| Value | Description |
|---|---|
111 |
Reserved: do not use. |
110 |
Six data nibbles per data packet |
101 |
Five data nibbles per data packet |
100 |
Four data nibbles per data packet |
011 |
Three data nibbles per data packet |
010 |
Two data nibbles per data packet |
001 |
One data nibble per data packet |
000 |
Reserved: do not use. |