13.3.5 DMA Channel x Control Register
Legend: HS = Hardware Settable bit; HC = Hardware Clearable bit
Note:
- The number of transfers per CHREQ bit setting depends on TRMODE[1:0].
- The channel enable also depends on PCHEN if PPEN is set high for ping-pong operation support.
- CNT[31:0] are reloaded in every repeated operation regardless of RELOADC.
| Name: | DMAxCH |
| Offset: | 0x2310, 0x233C, 0x2368, 0x2394, 0x23C0, 0x23EC, 0x2418, 0x2444 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PPEN | PCHEN | RELOADC | RELOADD | RELOADS | |||||
| Access | R/W | R/W/HS/HC | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RETEN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SAMODE[1:0] | DAMODE[1:0] | TRMODE[1:0] | FLWCON[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SIZE[1:0] | CHREQ | DONEEN | MATCHEN | HALFEN | CHEN | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W/HC | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 29 – PPEN Ping-Pong Operation Support Enable bit (refer to Ping-Pong)
| Value | Description |
|---|---|
| 1 | Ping-pong operation support is enabled. |
| 0 | Ping-pong operation support is disabled. |
Bit 28 – PCHEN Ping-Pong Channel Enable bit (refer to Ping-Pong)
| Value | Description |
|---|---|
| 1 | The DMA channel is enabled if CHEN is set high; this bit is hardware settable via PCHEN of the other DMA channel pair used in the Ping-Pong mode. |
| 0 | The DMA channel is disabled. |
Bit 26 – RELOADC CNT[31:0] Reload bit(3)
| Value | Description |
|---|---|
| 1 | CNT[31:0] are reloaded to their previously written value (buffered original content) upon the start of the next operation. |
| 0 | CNT[31:0] are not reloaded. |
Bit 25 – RELOADD DADDR[23:0] Reload bit
| Value | Description |
|---|---|
| 1 | DADDR[23:0] are reloaded to their previously written value upon the start of the next operation. |
| 0 | DADDR[23:0] are not reloaded. |
Bit 24 – RELOADS SADDR[23:0] Reload bit
| Value | Description |
|---|---|
| 1 | SADDR[23:0] are reloaded to their previously written value upon the start of the next operation. |
| 0 | SADDR[23:0] are not reloaded. |
Bit 16 – RETEN Read Error Trap Enable bit
| Value | Description |
|---|---|
| 1 | DMA channel suspends transfer operation on bus read error and asserts dma_trap signal. |
| 0 | DMA channel continues transfer operation when bus read error is encountered. |
Bits 15:14 – SAMODE[1:0] Source Address Mode Selection bits
| Value | Description |
|---|---|
| 11 | Reserved |
| 10 | SADDR[23:0] are decremented based on SIZE[1:0] after a transfer completion. |
| 01 | SADDR[23:0] are incremented based on SIZE[1:0] after a transfer completion. |
| 00 | SADDR[23:0] remain unchanged after a transfer completion. |
Bits 13:12 – DAMODE[1:0] Destination Address Mode Selection bits
| Value | Description |
|---|---|
| 11 | Reserved |
| 10 | DADDR[23:0] are decremented based on SIZE[1:0] after a transfer completion. |
| 01 | DADDR[23:0] are incremented based on SIZE[1:0] after a transfer completion. |
| 00 | DADDR[23:0] remain unchanged after a transfer completion. |
Bits 11:10 – TRMODE[1:0] Transfer Mode Selection bits
| Value | Description |
|---|---|
| 11 | Repeated Continuous |
| 10 | Continuous |
| 01 | Repeated One-Shot |
| 00 | One-Shot |
Bits 9:8 – FLWCON[1:0] Data Flow Control bits
| Value | Description |
|---|---|
| 11 | Reserved |
| 10 | Read from SADDR[23:0] only |
| 01 | Read from SADDR[23:0] followed by write to DADDR[23:0]
and SADDR[23:0] (NULLW) |
| 00 | Read from SADDR[23:0] followed by write to DADDR[23:0] |
Bits 7:6 – SIZE[1:0] Data Size Selection bits
| Value | Description |
|---|---|
| 11 | Reserved |
| 10 | One 32-bit word is transferred at a time. |
| 01 | One 16-bit word is transferred at a time. |
| 00 | One byte word is transferred at a time. |
Bit 4 – CHREQ DMA Channel Software Request bit(1)
0’ upon completion of a DMA
transfer.| Value | Description |
|---|---|
| 1 | One DMA request is initiated by software. |
| 0 | No DMA request is initiated by software. |
Bit 3 – DONEEN Done Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | An interrupt is invoked upon DONE flag being set. |
| 0 | An interrupt is not invoked by DONE condition. |
Bit 2 – MATCHEN Pattern Match Enable bit
| Value | Description |
|---|---|
| 1 | Pattern match is enabled. |
| 0 | Pattern match is disabled. |
Bit 1 – HALFEN 50% Completion Watermark bit
| Value | Description |
|---|---|
| 1 | An interrupt is invoked when the CNT[31:0] counter has reached its halfway point. |
| 0 | An interrupt is not invoked by a Half condition. |
Bit 0 – CHEN DMA Channel Enable bit (2)
| Value | Description |
|---|---|
| 1 | The corresponding DMA channel is enabled. |
| 0 | The corresponding DMA channel is disabled. |