13.3.15 DMA Channel x Pattern Register

Name: DMAxPAT
Offset: 0x2338, 0x2364, 0x2390, 0x23BC, 0x23E8, 0x2414, 0x2440, 0x246C

Bit 3130292827262524 
 PAT[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 PAT[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 PAT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PAT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – PAT[31:0] Pattern Register bits

These bits contain a user provided pattern for the pattern match operation.