2.4.2 Component Selection
The selection of the buck's inductor and capacitor is important for robust operation. The temperature ratings should be sufficient for the intended environmental conditions. The required value of the buck's capacitor is 10 uF. The inductor requirements are listed in Table 2-1.
| Inductance (µH) | DCR (Ohm) | Isat (mA) |
|---|---|---|
| 10 | <1 | >300 |