32.3.2 AMPx Control Register 2(2),(3)

Note:
  1. Unit voltage = trim step voltage 3 mV. Therefore, the input offest adjustment is between -45 mV and 45 mV.
  2. When the Op Amp is configured for gain = 1 and the non-inverting input is set to ~VDD/2, positive values of the offset correction (5’b00001-5’b01111) reduce input offset voltage. A negative value of the offset correction (5‘b11110- 5’b10000) increases the input offset voltage.
  3. The offset correction code of k (treated as a signed integer from -16 to +15) will result in a nominal offset voltage adjustment of -3 mV * k. (For example, a code of 00010 ≥ k = 2 will decrease the offset voltage by 6 mV).
Name: AMPxCON2
Offset: 0x3B0C, 0x3B14, 0x3B1C

Bit 3130292827262524 
    POFFSETHP[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
    NOFFSETHP[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
    POFFSETLP[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
    NOFFSETLP[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 28:24 – POFFSETHP[4:0] Offset Correction for PMOS Differential Input Pair (High-Power mode) bits

See descriptions for bits[4:0].

Bits 20:16 – NOFFSETHP[4:0] Offset Correction for NMOS Differential Input Pair (High-Power mode) bits

See descriptions for bits[4:0].

Bits 12:8 – POFFSETLP[4:0] Offset Correction for PMOS Differential Input Pair (Low-Power mode) bits

See descriptions for bits[4:0].

Bits 4:0 – NOFFSETLP[4:0]  Offset Correction for NMOS Differential Input Pair (Low-Power mode) bits(1)

ValueDescription
01111 Reduce input offset voltage by 15 unit voltage.
. . .
00111 Reduce input offset voltage by 7 unit voltage.
00110 Reduce input offset voltage by 6 unit voltage.
00101 Reduce input offset voltage by 5 unit voltage.
00100 Reduce input offset voltage by 4 unit voltage.
00011 Reduce input offset voltage by 3 unit voltage.
00010 Reduce input offset voltage by 2 unit voltage.
00001 Reduce input offset voltage by 1 unit voltage.
00000 No correction from production calibration value
11111 No correction from production calibration value
11110 Increase input offset voltage by 1 unit voltage.
11101 Increase input offset voltage by 2 unit voltage.
11100 Increase input offset voltage by 3 unit voltage.
11011 Increase input offset voltage by 4 unit voltage.
11010 Increase input offset voltage by 5 unit voltage.
11001 Increase input offset voltage by 6 unit voltage.
11000 Increase input offset voltage by 7 unit voltage.
. . .
10000 Increase input offset voltage by 15 unit voltage.