32-Bit Operation with Single Compare Mode
The previous examples all assume 16-bit single compare operations (T32 =
0). Single-Edge Compare modes can also operate with a 32-bit time
base, selected by setting T32 = 1. Operation in 32-bit mode is
identical, except that the CCPxRB maps to the upper 16 bits and CCPxRA maps to the lower
16 bits.
No period register is available to set the count period of CCPxTMR. If a count period less than FFFF FFFFh is desired, the module can be synchronized to an external source to set the count period.