16.4.12 Power-Saving Mode
The power-saving modes, Sleep and Idle, are useful for reducing the conversion noise by
minimizing the digital activity of the CPU, buses and other peripherals. To reduce the
current consumption when the ADC is idle, the converter can be configured to a Standby
mode using STNDBY bit (ADnCON[16]). When the STNDBY bit is set, the ADC enters the
Power-Saving mode. The status MODE[1:0] bits (ADnCON[25:24]) are switched to
‘01’ when the ADC is in Standby state.