8.6.2.1 Crypto Accelerator Enable Register
Legend: W = Writable bit; R = Readable bit
Note:
- If ON =
0, only the CAMCON register can be accessed. An attempt to access other internal module registers generates a bus error trap. - If SIDL =
1and in Idle mode, only the CAMCON register can be accessed.
| Name: | CAMCON |
| Offset: | 0x7A8000 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | SIDL | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bit 15 – ON Module Enable bit(1)
| Value | Description |
|---|---|
| 1 | Module is enabled. |
| 0 | Module is disabled. |
Bit 13 – SIDL Stop in Idle bit(2)
| Value | Description |
|---|---|
| 1 | Module stops the operation in Idle mode. |
| 0 | Module continues the operation in Idle mode. |