26.4.3.2.2 Edge Detect (Hall Sensor) Mode
Edge Detect mode (MOD[3:0] = 0000) operates the same as Capture Every
Edge mode (MOD[3:0] = 0011), except that capture interrupt events do
not stop when the Input Capture Buffer Overflow Status (ICOV) flag becomes set. This
allows a continuous stream of capture events to trigger interrupt events without the
need to continuously empty the FIFO.