15.2.1 High-Resolution Mode Data Registers
When High-Resolution mode is selected, some of the PWM Data registers have limited resolution. For some registers, the Least Significant bits (LSbs) of the data value are forced to ‘0’, regardless of the value written to the registers. When configuring the PWM in High-Resolution mode, first set the HREN bit before writing to data registers whose function is dependent on High-Resolution mode. High-resolution operational differences are summarized in Table 15-7.
| Register | 31:20 | 19:12 | 11:4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| PGxLEB | (Note 5) | 0 | 0 | 0 | 0 | ||
| PGxPHASE | |||||||
| PGxDC | |||||||
| PGxDCA | |||||||
| PGxPER | |||||||
| PGxTRIGA | (Note 1) | (Note 4) | |||||
| PGxTRIGB | (Note 1) | (Note 4) | |||||
| PGxTRIGC | (Note 1) | 0 | 0 | 0 | 0 | ||
| PGxTRIGD | (Note 1) | 0 | 0 | 0 | 0 | ||
| PGxTRIGE | (Note 1) | 0 | 0 | 0 | 0 | ||
| PGxTRIGF | (Note 1) | (Note 6) | |||||
| PGxDT | |||||||
| PGxCAP | (Note 2) | ||||||
| FSCL | (Note 3) | ||||||
| FSMINPER | (Note 3) | ||||||
| MPHASE | |||||||
| MDC | |||||||
| MPER | |||||||
|
Note:
| |||||||