6.4 PCIe Power-Up
(Ask a Question)The PCIe specification provides timing requirements for power-up. The PCIe connector specification specifies that the fundamental reset (PERST_N) be de-asserted at a minimum of 100 ms from the point of stable power. The PCIe PERST_N signal release time (known as PCIe timing parameter TPVPERL) of 100 ms is used for the PCIe card electro-mechanical specification for add-in cards.
The semi-autonomous nature of the PCIESS in a device allows the device to quickly move from power-up to link detect. The transceiver initially terminates to 50 kΩ for hot-swap protection but quickly returns to 100 Ω termination so that link detection operates within the PCIe specifications. When the device is detected by the root, it proceeds to the polling state of the LTSSM. The link then cycles through the remaining LTSSM states. In cases where the root point and the endpoint power-up separately, the PERST_N signal must be used to handshake the link startups.
PERST_N is a system-level requirement for PCIe system as defined by the PCIE specification. The PERST_N pin resets the PL, TL domains, but it does not reach the AXI, bridge logic, or bridge map registers in the PCIESS core within the device.