1 Features
(Ask a Question)The PCIESS is a hard block and supports the following features:
- PCIE 3.0 compliant with 2.5 and 5.0 Gbps line speeds
- x1, x2, and x4 lane-support1
- Endpoint support for up to six 32-bit or three 64-bit base address register (BAR)
- Root port support for up to two 32-bit or one 64-bit BAR
- Two fully-independent Direct Memory Access (DMA) engines with Scatter-Gather DMA (SGDMA) support
- One virtual channel (VC)
- Single-function capability
- Maximum payload size (MPS) of up to 256 bytes
- Advanced error reporting (AER) support
- Integrated clock domain crossing (CDC) to support user-selected frequency
- Lane reversal/polarity inversion
- Legacy PCI power management
- Endpoint hot-plug capability (not supported for root port)
- Native active-state power management L0 and L1 support
- Power management event (PME) message
- Latency tolerance reporting (LTR)
- 64-bit AXI master and slave interface to the FPGA fabric
- End-to-end data integrity
1
Each device supports two PCIESS blocks, which shares four lanes within a transceiver block. This permits two x1 PCIESS or two x2 PCIESS that can run simultaneously, or one PCIESS that can run as x4 and the other PCIESS is left unused.