3.3.5.3 ICSP Target Connection and Power
There are two methods for externally powering the target: from an external power supply or from the emulator.
In the following descriptions, only three lines are active and relevant to core debugger operation: pins 1 (VPP/MCLR), 5 (PGC), and 4 (PGD). Pins 2 (VDD) and 3 (VSS) are shown in Standard Connection Target Circuitry for completeness.
When providing power to the target device, ensure that the target is not exposed to voltages higher than the device VDD rating.
Absolute maximum ratings for the device VDD must not be exceeded. Exposure to the maximum rating conditions for any length of time may affect device reliability.
Functional operation of the device at conditions above the parameters indicated in the device data sheets specification is not recommended.
See the device data sheet for required device voltage levels and maximum ratings.